Gripper for cylinder heads
System solutions | Mobility | Automobile | Drive train for combustion engines

2-Jaw Parallel Grippers with Long Stroke
Series GH6000
Swivel Jaws
Series SBZ

- Integrated shock absorbers for adjustable end position damping
- Multi-way ball bearing for high torque capacity
Flat Swivel Units
Series SF-C

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available

- Integrated shock absorbers for adjustable end position damping
- Multi-way ball bearing for high torque capacity

- Smooth power absoption due to hydraulic shock absorber with spiral groove technology
- Torque up to 130 Nm
- Compact flat swivel units with 3 positions available
For linking tooling machines, the workpiece needed to be moved to different clamping positions. To do this, the workpiece needed to be turned (reoriented) in the gripper.
Using standard swivel units of the Zimmer Group together with a standard long stroke gripper, it was possible to turn the workpiece in the gripped state and thus supply it to the next clamping situation in the proper position. The rotation takes place during non-productive time (travel time of the gantry) without any loss of cycle time for the customer. The gripper position is secured using a clamp from Zimmer Group.
- IP40
- Pneumatic
- External gripping
Drive type | PNEU |
Max. gripping force | 1200 [N] |
Gripping concept | FORM |
Gripping safety device | DRUCKSICHER |
Max. stroke | 120 [mm] |
IP class | IP40 |
System weight | 60 [kg] |
Max. workpiece weight | 25 [kg] |
Max. workpiece temperature | 80 [°C] |